HG-JHM20

DAMPER HINGEHG-JHM20

2 / 2 total results

Filter items
  • DAMPER HINGE
  • HG-JHM20

Hinge with built-in damper to keep lid from slamming shut.
Mortise mount type.
With marking colour on the edge to recognize the model.
Accessories
—Countersunk head tapping screw 4×20 (For wooden door)

Related Information

Spec Table

Body

Image Item Name Item Code Quotation
HG-JHM20-80BL 170-012-854
HG-JHM20-80WT 170-012-855
Image Item Name Item Code Quotation RoHS Colour Min Torque N.m Min Torque kgf.cm Max Torque kgf.cm Max Torque N.m Damper Marking Colour Main Material Hinge Type Length L Width W EAN

HG-JHM20-80BL

170-012-854

Black

6

61.2

81.6

8

Yellow

Polyacetal (POM)

Special Type

66

54

4510932022736

HG-JHM20-80WT

170-012-855

White

6

61.2

81.6

8

Yellow

Polyacetal (POM)

Special Type

66

54

4510932022743

Slide to See More


CAD download

Body

Item Name
HG-JHM20-80BL
HG-JHM20-80WT
Item Name 2D 3D Others RoHS Item Code
HG-JHM20-80BL DXF DWG SAT IGES X_T STEP 3DPDF

170-012-854

HG-JHM20-80WT DXF DWG SAT IGES X_T STEP 3DPDF

170-012-855

Slide to See More

Catalogue

Manuals

Installation Manual 1026_3_hg_jhm20_e.pdf

Note

—Be sure to read the “Cautions” .
—Sold in pairs.
—When installing, ensure that both hinge shafts are levelled and aligned.
—Damper mechanism works when opening the lid by about 60°or more.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
×
Filter
Filter items
Search Clear All ×
Length L (mm)
  • -
Width W (mm)
  • -
Min Torque kgf.cm
Max Torque kgf.cm
Finish/Colour
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More