HG-TLS30-50-300

TORQUE PIANO HINGEHG-TLS30-50-300

1 / 1 total results

Filter items

friction hinge, Positioning hinges, position controle

  • TORQUE PIANO HINGE
  • HG-TLS30-50-300

  • Greaseless
  • Free Stop

friction hinge, Positioning hinges, position controle

Long type torque hinge.
Other lengths also available on order.

Related Information

Spec Table

Body

Image Item Name Item Code Quotation
HG-TLS30-50-300 170-037-315
Image Item Name Item Code Quotation RoHS Torque N.m Torque kgf.cm Main Material Hinge Type Mounting Position Length L Width W Tolerance N.m EAN Weight (g)

HG-TLS30-50-300

170-037-315

3

29

Stainless Steel (SUS304)

Butt Hinge

Horizontal

300

50

(±30%)

4510932190282

388

Slide to See More


CAD download

Body

Item Name
HG-TLS30-50-300
Item Name 2D 3D Others RoHS Item Code
HG-TLS30-50-300 DXF DWG SAT IGES X_T STEP 3DPDF

170-037-315

Slide to See More

Catalogue

Note

—Be sure to read the "Cautions".

—When using multiple hinges, ensure that both hinge shafts are levelled and aligned.

—Can not be used by cutting the length.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf/pc
Load Capacity kgf/2pcs
Max Door Height
  • -
Max Door Thickness
  • -
Max Door Width
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More