HHC-85

SLIDING DOOR LATCHHHC-85

1 / 1 total results

Filter items
  • SLIDING DOOR LATCH
  • With Indicator
  • HHC-85

Ideal for harsh and high corrosion environments.
Large lever for barrier-free design.
Non-Handed: Can be installed on left or right side.
For door thickness: 26 mm-38 mm
Can be unlocked from outside in case of emergency.
Accessories
• Countersunk head wood screw 3.8×20 (SUS)

• Countersunk head wood screw 3.5×20 (SUS)

Videos

Drawings / Illustrations

  • Cut Out Dimensions

    * Left-handed shown. This will be upside down in case of right-handed application.
  • Application Example

Spec Table

Body

Image Item Name Item Code Quotation
HHC-85 140-180-000
Image Item Name Item Code Quotation RoHS Application Mounting Surface Indicator EAN Box Carton Weight (g)

HHC-85

140-180-000

Sliding Doors

Wood

Included

4510932006255

6

30

120

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Cut Out Dimension
Installation
Content 2D 3D
Cut Out Dimension DXF DWG SAT IGES X_T STEP
Installation DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
HHC-85
Item Name 2D 3D Others RoHS Item Code
HHC-85 DXF DWG SAT IGES X_T STEP 3DPDF

140-180-000

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1340_2_hc85_e.pdf

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • SLIDING DOOR LATCH HHC-85 With Indicator

×
×
Filter
Filter items
Search Clear All ×
Application
Mounting Surface
Indicator
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More