HIRA-A012

RECTANGULAR STRAIGHT HANDLEHIRA-A012

1 / 1 total results

Filter items
  • RECTANGULAR STRAIGHT HANDLE
  • HIRA-A012

Spec Table

Body

Image Item Name Item Code Quotation
HIRA-A012 100-010-924
Image Item Name Item Code Quotation RoHS Material Finish Type Installation Type (Arch) Applicable Mounting Pitch P Length L Height H Grip Thickness D Colour (For Search) Body Type EAN Box Carton Weight (g)

HIRA-A012

100-010-924

Brass

White Bronze

Pull

Back Mount

Wood

83

90

24

13.5

Grey/Silver

Back Mount Handle

4510932007764

20

240

86

Slide to See More


CAD download

Body

Item Name
HIRA-A012
Item Name 2D 3D RoHS Item Code
HIRA-A012 DXF DWG SAT IGES X_T STEP

100-010-924

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Type
Applicable Mounting
Colour
Material
Pitch P
  • -
Length L (mm)
  • -
Height H (mm)
  • -
Installation Depth T (mm)
  • -
Grip Thickness D (mm)
  • -
Load Capacity kgf
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More