HJT

HOOKHJT

4 / 4 total results

Filter items
  • HOOK
  • HJT

Black colour (matte) is newly launched.
Pressing type of EL . (Plate thickness 4mm)

In Use

Spec Table

Body

Image Item Name Item Code Quotation
HJT-55S 110-020-028
HJT-55SBL 110-028-966
HJT-70S 110-020-027
HJT-70SBL 110-028-967
Image Item Name Item Code Quotation RoHS Material Finish/Colour D W H H1 P1 P2 Load Capacity N Load Capacity kgf Type Installation Type Extra Functions Applicable Installation Colour EAN Box Carton Weight (g)

HJT-55S

110-020-028

Stainless Steel (SUS304)

Satin

33

15

55

23

8

19

200

20

Standard

Wall

None

Wood

-

4510932004428

30

300

34

HJT-55SBL

110-028-966

Stainless Steel (SUS304)

Black

33

15

55

23

8

19

200

20

Standard

Wall

None

Wood

Black

4510932162395

30

300

34

HJT-70S

110-020-027

Stainless Steel (SUS304)

Satin

43

18

70

30

10

23

150

15

Standard

Wall

None

Wood

-

4510932004411

20

200

53

HJT-70SBL

110-028-967

Stainless Steel (SUS304)

Black

43

18

70

30

10

23

150

15

Standard

Wall

None

Wood

Black

4510932162401

20

200

53

Slide to See More


CAD download

Body

Item Name
HJT-55S
HJT-55SBL
HJT-70S
HJT-70SBL
Item Name 2D 3D Others RoHS Item Code
HJT-55S DXF DWG SAT IGES X_T STEP 3DPDF

110-020-028

HJT-55SBL DXF DWG SAT IGES X_T STEP 3DPDF

110-028-966

HJT-70S DXF DWG SAT IGES X_T STEP 3DPDF

110-020-027

HJT-70SBL DXF DWG SAT IGES X_T STEP 3DPDF

110-028-967

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Type
Load Capacity kgf
Material
Colour
Installation Type
Applicable Installation
Depth (mm)
  • -
Extra Functions
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More