HK-RH

HOOKHK-RH

2 / 2 total results

Filter items
  • HOOK
  • HK-RH

Flat bottomed hook
Made from stainless steel and suitable for use in corrosive environments.

Spec Table

Body

Image Item Name Item Code Quotation
HK-RH40 110-037-670
HK-RH60 110-037-671
Image Item Name Item Code Quotation RoHS Material Finish Load Capacity N Load Capacity kgf Extra Functions Installation Type Type Depth Applicable Installation EAN Weight (g)

HK-RH40

110-037-670

Stainless Steel (SCS13)

Mirror

196

20

None

Wall

Standard

35

Wood

4510932177207

57

HK-RH60

110-037-671

Stainless Steel (SCS13)

Mirror

245

25

None

Wall

Standard

51.5

Wood

4510932177214

175

Slide to See More


CAD download

Body

Item Name
HK-RH40
HK-RH60
Item Name 2D 3D Others RoHS Item Code
HK-RH40 DXF DWG SAT IGES X_T STEP 3DPDF

110-037-670

HK-RH60 DXF DWG SAT IGES X_T STEP 3DPDF

110-037-671

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Height H (mm)
  • -
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More