HM-330

SWINGING HANGERHM-330

1 / 1 total results

Filter items
  • SWINGING HANGER
  • HM-330

Videos

Spec Table

Body

Image Item Name Item Code Quotation
HM-330 110-020-089
Image Item Name Item Code Quotation RoHS Material Finish Load Capacity N Load Capacity kgf Extra Function Installation Method Type Depth Mountable Material EAN Box Carton Weight (g)

HM-330

110-020-089

Stainless Steel (SUS304)/EPDM

Satin

29.4

3

Movable

Wall Mount

Others

336

Wood

4510932720236

10

100

170

Slide to See More


CAD download

Body

Item Name
HM-330
Item Name 2D 3D RoHS Item Code
HM-330 DXF DWG SAT IGES X_T STEP

110-020-089

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • SWINGING HANGER HM-330

×
Filter
Filter items
Search Clear All ×
Type
Load Capacity kgf
Material
Colour
Depth (mm)
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More