HR-RS

STAINLESS STEEL HATCH PULLHR-RS

2 / 2 total results

Filter items
  • STAINLESS STEEL HATCH PULL
  • HR-RS

Ideal for use in places where projection from surface is not permitted, such as switch boards and inspection ports.

Videos

Spec Table

Body

Image Item Name Item Code Quotation
HR-110RS 100-019-059
HR-90RS 100-019-058
Image Item Name Item Code Quotation RoHS Material Finish L1 L2 P H D Load Capacity N Load Capacity kgf Grip Thickness D Body Type Installation Type Installation Depth T Height H Type Installation Type (Arch) Applicable Mounting Colour (For Search) EAN Box Carton Weight (g)

HR-110RS

100-019-059

Stainless Steel (SUS304)

Satin

110

64

94

38

42

98

10

11

Hatch Pull

Round Hole

40.5

1.5

Hatch Pull

Recessed

Wood

Grey/Silver

4510932000246

20

200

55

HR-90RS

100-019-058

Stainless Steel (SUS304)

Satin

90

52

76

32

36

127

13

11

Hatch Pull

Round Hole

34.5

1.5

Hatch Pull

Recessed

Wood

Grey/Silver

4510932000239

30

300

46

Slide to See More


CAD download

Body

Item Name
HR-110RS
HR-90RS
Item Name 2D 3D Others RoHS Item Code
HR-110RS DXF DWG SAT IGES X_T STEP 3DPDF

100-019-059

HR-90RS DXF DWG SAT IGES X_T STEP 3DPDF

100-019-058

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • STAINLESS STEEL HATCH PULL HR-RS

×
Filter
Filter items
Search Clear All ×
Type
Applicable Mounting
Colour
Material
Pitch P
  • -
Length L (mm)
  • -
Height H (mm)
  • -
Installation Depth T (mm)
  • -
Grip Thickness D (mm)
  • -
Load Capacity kgf
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More