J95SC-16

SAFETY COVERJ95SC-16

3 / 3 total results

Filter items

heavy duty, cabinet hinge

  • SAFETY COVER
  • For J95 Hinge/16 mm Overlay
  • J95SC-16
  • J95 Series

heavy duty, cabinet hinge

Nickel plating finish is newly launched.
For hiding screw holes.

Spec Table

Body

Image Item Name Item Code Quotation
J95SC-16GR 160-032-764
J95SC-16NI 160-034-674
J95SC-16BC 160-044-250
Image Item Name Item Code Quotation RoHS Material Hinge Type Finish/Colour Series Applicable Mounting Colour Showcase Product Type Shape Cabinet Frame Material Load Capacity kgf/2pcs Load Capacity kgf/3pcs Max Glass Width Max Glass Height Installation EAN Carton Weight (g)

J95SC-16GR

160-032-764

ABS

Related Products

Grey

J95 Series

Glass

Grey

Hinge

Concealed Hinge (Multi-axis)

Wood

25

40

800

2000

Inset
Overlay

4510932167543

500

3

J95SC-16NI

160-034-674

ABS

Related Products

Nickel

J95 Series

Glass

Matte Silver

Hinge

Concealed Hinge (Multi-axis)

Wood

25

40

800

2000

Inset
Overlay

4510932168397

500

3

J95SC-16BC

160-044-250

ABS

Related Products

Black Chrome

J95 Series

Glass

Black

Hinge

Concealed Hinge (Multi-axis)

Wood

25

40

800

2000

Inset
Overlay

4510932187565

500

3

Slide to See More


CAD download

Body

Item Name
J95SC-16GR
J95SC-16NI
J95SC-16BC
Item Name 2D 3D Others RoHS Item Code
J95SC-16GR DXF DWG SAT IGES X_T STEP 3DPDF

160-032-764

J95SC-16NI DXF DWG SAT IGES X_T STEP 3DPDF

160-034-674

J95SC-16BC DXF DWG SAT IGES X_T STEP 3DPDF

160-044-250

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Min Door Thickness
  • -
Max Door Thickness
  • -
Thickness of Mounting Plate (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More