JC-30TW

TWO-WAY CATCH FOR SLIDESJC-30TW

1 / 1 total results

Filter items
  • TWO-WAY CATCH FOR SLIDES
  • JC-30TW

Holds a slide in position from both directions.
Retaining force can be adjusted by rotating the strike.
Designed to be used with a two-way travel slide, holding it in the center.
Can be used with slides between 19 and 21 mm in thickness.

Videos

Spec Table

Body

Image Item Name Item Code Quotation
JC-30TW 140-041-094
Image Item Name Item Code Quotation RoHS Height H Width W Main Material Drawer Slide Type Push-in Force N (Low) Push-in Force N (High) Push-in Force kgf (Low) Push-in Force kgf (High) Pulling Force N (Low) Pulling Force N (High) Pulling Force kgf (Low) Pulling Force kgf (High) Colour EAN Box Carton Weight (g)

JC-30TW

140-041-094

30

60

POM

Related Products

18.5

27.9

1.9

2.8

32.6

65.9

3.3

6.7

Grey

4510932179584

30

300

12.4

Slide to See More


CAD download

Body

Item Name
JC-30TW
Item Name 2D 3D Others RoHS Item Code
JC-30TW DXF DWG SAT IGES X_T STEP 3DPDF

140-041-094

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • TWO-WAY CATCH FOR SLIDES JC-30TW

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More