K255

HANDLEK255

2 / 2 total results

Filter items
  • HANDLE
  • K255

Stock Limited
Created from a mix of ceramic and brass.

Spec Table

Body

Image Item Name Item Code Quotation
K255-76 100-012-773
K255-96 100-012-774
Image Item Name Item Code Quotation RoHS Material Finish L P D Height H Type Installation Type (Arch) Applicable Mounting Colour (For Search) Body Type EAN Box Carton Weight (g)

K255-76

100-012-773

Brass/Ceramic

Brass/Clear

89.8

76.2

15.1

33.1

Handle

Back Mount

Wood

White/Clear
Gold/Yellow

Back Mount Handle

4510932008570

30

300

50

K255-96

100-012-774

Brass/Ceramic

Brass/Clear

109.6

96

17

33.1

Handle

Back Mount

Wood

White/Clear
Gold/Yellow

Back Mount Handle

4510932008587

20

200

65

Slide to See More


☆Limited inventory, contact sales associate for details.

CAD download

Body

Item Name
K255-76
K255-96
Item Name 2D 3D RoHS Item Code
K255-76 DXF DWG SAT IGES X_T STEP

100-012-773

K255-96 DXF DWG SAT IGES X_T STEP

100-012-774

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-03-13)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-03-13)

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Pitch P
  • -
Length L (mm)
  • -
Height H (mm)
  • -
Installation Depth T (mm)
  • -
Grip Thickness D (mm)
  • -
Load Capacity kgf
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More