KK-B

KNOBKK-B

6 / 6 total results

Spec Table

Body

Image Item Name Item Code Quotation
KK-B20SNI 100-012-881
KK-B20SSG 100-012-882
KK-B20SBR 100-012-883
KK-B25SNI 100-012-884
KK-B25SSG 100-012-885
KK-B25SBR 100-012-886
Image Item Name Item Code Quotation RoHS Material Finish D D1 H Applicable Mounting Colour (For Search) EAN Box Carton Weight (g)

KK-B20SNI

100-012-881

Aluminium Alloy

Nickel + Clear Coating

20

13

26

Wood

Grey/Silver

4510932712125

25

200

10

KK-B20SSG

100-012-882

Aluminium Alloy

Satin Gold + Clear Coating

20

13

26

Wood

Gold/Yellow

4510932712149

25

200

10

KK-B20SBR

100-012-883

Aluminium Alloy

Brown + Clear Coating

20

13

26

Wood

Brown/Brown

4510932712132

25

200

10

KK-B25SNI

100-012-884

Aluminium Alloy

Nickel + Clear Coating

25

16

30

Wood

Grey/Silver

4510932712156

25

200

25

KK-B25SSG

100-012-885

Aluminium Alloy

Satin Gold + Clear Coating

25

16

30

Wood

Gold/Yellow

4510932712170

25

200

25

KK-B25SBR

100-012-886

Aluminium Alloy

Brown + Clear Coating

25

16

30

Wood

Brown/Brown

4510932712163

25

200

25

Slide to See More


CAD download

Body

Item Name
KK-B20SNI
KK-B20SSG
KK-B20SBR
KK-B25SNI
KK-B25SSG
KK-B25SBR
Item Name 2D 3D Others RoHS Item Code
KK-B20SNI DXF DWG SAT IGES X_T STEP 3DPDF

100-012-881

KK-B20SSG DXF DWG SAT IGES X_T STEP 3DPDF

100-012-882

KK-B20SBR DXF DWG SAT IGES X_T STEP 3DPDF

100-012-883

KK-B25SNI DXF DWG SAT IGES X_T STEP 3DPDF

100-012-884

KK-B25SSG DXF DWG SAT IGES X_T STEP 3DPDF

100-012-885

KK-B25SBR DXF DWG SAT IGES X_T STEP 3DPDF

100-012-886

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Height H (mm)
  • -
Material
Colour
Applicable Mounting
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More