LAD-SPT

MOUNTING PLATE FOR LADLAD-SPT

1 / 1 total results

Filter items

countertop,easy lifting, flip-up counter

  • MOUNTING PLATE FOR LAD
  • LAD-SPT

countertop,easy lifting, flip-up counter

A plate to reinforce the surface where the LAD Lift-Assist Damper or LAD-ST Arm Unit is mounted.

Spec Table

Body

Image Item Name Item Code Quotation
LAD-SPT 170-034-754
Image Item Name Item Code Quotation RoHS Material Flap Mounting Material Flap Opening Direction EAN Box Carton Weight (g)

LAD-SPT

170-034-754

Stainless Steel

Wood

Related Component

4510932174046

10

50

130

Slide to See More


CAD download

Body

Item Name
LAD-SPT
Item Name 2D 3D Others RoHS Item Code
LAD-SPT DXF DWG SAT IGES X_T STEP 3DPDF

170-034-754

Slide to See More

Catalogue

Manuals

Instruction Manual (English/Japanese) 1066_2s_lad_spt.pdf

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
×
Filter
Filter items
Search Clear All ×
Flap Opening Direction
Flap Mounting Material
Max Torque Moment kgf.cm/pc
Max Torque Moment kgf.cm (2pc/set)
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More