2200

CABINET LOCK WITH INDICATOR2200

4 / 4 total results

Filter items

For drawer and cabinet door application.
With indicator: Unlocked - Blue, Locked - Red.
12 key changes available. (Max. 300 key changes as special order)
Master Key system (170 key changes) available at surcharge. (1 Master Key only.)
Keys can be shared with other 2200 Lock Series.

Spec Table

Body

Image Item Name Item Code Quotation
2200-24-B 150-060-413
2200-24-D 150-001-389
2200-30-B 150-060-415
2200-30-D 150-001-390
Image Item Name Item Code Quotation RoHS Key Type Cylinder Diameter Suitable Door Thickness L Key Removeable Key Turn Angle Key Changes Key Shape Application Type Mounting Surface Locked Position Colour Material Total Lock Series Masterkey Function Grade Old Item Code EAN Box Carton Weight (g)

2200-24-B

150-060-413

Key Different

22

24

24

Both Locked and Unlocked

180°

0 to 50

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Silver

Zinc Alloy (ZDC)

2200

Special Order

Standard

-

4510932018784

12

120

115

2200-24-D

150-001-389

Key Alike

22

24

24

Both Locked and Unlocked

180°

0 to 50

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Silver

Zinc Alloy (ZDC)

2200

Special Order

Standard

150-060-412

-

12

120

115

2200-30-B

150-060-415

Key Different

22

30

30

Both Locked and Unlocked

180°

0 to 50

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Silver

Zinc Alloy (ZDC)

2200

Special Order

Standard

-

4510932018807

12

120

141

2200-30-D

150-001-390

Key Alike

22

30

30

Both Locked and Unlocked

180°

0 to 50

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Silver

Zinc Alloy (ZDC)

2200

Special Order

Standard

150-060-414

-

12

120

141

Slide to See More


Sold Separately

Image Item Name Item Code Quotation
TSSP-W 150-060-148
TSSP-B 150-060-149
Image Item Name Item Code Quotation RoHS Type Colour Material Thickness EAN Box Carton Weight (g)

TSSP-W

150-060-148

Cylinder Lock Related Product

White

ABS

4

4510932019088

150

1500

14

TSSP-B

150-060-149

Cylinder Lock Related Product

Black

ABS

4

4510932019095

150

1500

14

Slide to See More


CAD download

Body

Item Name
2200-24-B
2200-24-D
2200-30-B
2200-30-D
Item Name 2D 3D Others RoHS Item Code
2200-24-B DXF DWG SAT IGES X_T STEP 3DPDF

150-060-413

2200-24-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-389

2200-30-B DXF DWG SAT IGES X_T STEP 3DPDF

150-060-415

2200-30-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-390

Slide to See More

Sold Separately

Item Name
TSSP-W
TSSP-B
Item Name 2D 3D Others RoHS Item Code
TSSP-W DXF DWG SAT IGES X_T STEP 3DPDF

150-060-148

TSSP-B DXF DWG SAT IGES X_T STEP 3DPDF

150-060-149

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021-05-26)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021-05-26)

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Suitable Door Thickness
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More