LC-48

FLUSH SLAM LATCHLC-48

2 / 2 total results

Filter items
  • FLUSH SLAM LATCH
  • LC-48

Door will be latched when closed.
Pull paddle handle to open.
Uses flame retardant plastic rated UL94V-0.
Non-Handed: Can be installed on left or right side.
Easy installation. Insert the latch body through cut out section and simply screw-on the back plate.

Videos

In Use

Drawings / Illustrations

  • Installation
  • Cut Out Dimensions

Spec Table

Body

Image Item Name Item Code Quotation
LC-48-3 140-021-199
LC-48-5 140-021-200
Image Item Name Item Code Quotation RoHS A Dimensions B Suitable Thickness C Min. Suitable Thickness C Max. Body Material Body Finish EAN Weight (g)

LC-48-3

140-021-199

3.5

3.2

1

1.6

Stainless Steel (SUS304)

Barrel Polished

4510932016841

35

LC-48-5

140-021-200

5.1

4.6

1

2.3

Stainless Steel (SUS304)

Barrel Polished

4510932016858

35

Slide to See More


CAD download

Body

Item Name
LC-48-3
LC-48-5
Item Name 2D 3D Others RoHS Item Code
LC-48-3 DXF DWG SAT IGES X_T STEP 3DPDF

140-021-199

LC-48-5 DXF DWG SAT IGES X_T STEP 3DPDF

140-021-200

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • FLUSH SLAM LATCH LC-48

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More