LC-65A

FLUSH SLAM LATCHLC-65A

1 / 1 total results

Filter items
  • FLUSH SLAM LATCH
  • Aluminium Alloy
  • LC-65A

Door will be latched when closed.
Pull paddle handle to open.
Non-Handed: Can be installed on left or right side.
Easy installation. Insert the latch body through the cut out section and simply screw-on the back plate.
Latching margin : 5 mm

Videos

Drawings / Illustrations

  • Installation
  • Cut Out Dimensions

Spec Table

Body

Image Item Name Item Code Quotation
LC-65A 140-050-206
Image Item Name Item Code Quotation RoHS Board Thickness Body Material Body Finish EAN Weight (g)

LC-65A

140-050-206

3.2

Aluminium Alloy

Paint

4510932016865

108

Slide to See More


CAD download

Body

Item Name
LC-65A
Item Name 2D 3D Others RoHS Item Code
LC-65A DXF DWG SAT IGES X_T STEP 3DPDF

140-050-206

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • FLUSH SLAM LATCH Aluminium Alloy LC-65A

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More