LJ-61

FLUSH SLAM LATCHLJ-61

2 / 2 total results

Filter items
  • FLUSH SLAM LATCH
  • LJ-61

Door will be latched when closed.
Pull lever to open.
Non-Handed: Can be installed on left or right side.
All components are plastic, 304 or 316 stainless steel to provide high corrosion resistance.
Easy installation. Insert the latch body through cut out section and simply screw-on the back plate.
Back plate is designed to accommodate door thickness 0.8 mm - 12 mm, and also 12.5 mm - 22 mm by fl ipping over.
Can be released from inside.

Videos

Spec Table

Body

Image Item Name Item Code Quotation
LJ-61-BL 140-050-031
LJ-61-WT 140-059-200
Image Item Name Item Code Quotation RoHS Colour Retaining Force N Retaining Force kgf EAN Box Carton Weight (g)

LJ-61-BL

140-050-031

Black

147

15

4510932016896

10

120

60

LJ-61-WT

140-059-200

White

147

15

4510932016902

10

120

60

Slide to See More


CAD download

Body

Item Name
LJ-61-BL
LJ-61-WT
Item Name 2D 3D Others RoHS Item Code
LJ-61-BL DXF DWG SAT IGES X_T STEP 3DPDF

140-050-031

LJ-61-WT DXF DWG SAT IGES X_T STEP 3DPDF

140-059-200

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • FLUSH SLAM LATCH LJ-61

×
Filter
Filter items
Search Clear All ×
Retaining Force N
  • -
Finish / Colour
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More