LSF

BUTT HINGELSF

4 / 4 total results

Filter items
  • BUTT HINGE
  • LSF

Ideal for exterior application.

Spec Table

Body

Image Item Name Item Code Quotation
LSF-50 170-090-720
LSF-65 170-090-721
LSF-75 170-090-722
LSF-100 170-090-723
Image Item Name Item Code Quotation RoHS H W P1 P3 t D2 d P2 D1 Knuckles N Load Capacity N/2pcs Load Capacity kgf/2pcs Main Material Main Finish Hinge Type Butt Hinge Type P4 EAN Box Carton Weight (g)

LSF-50

170-090-720

50

50

35

20

5

6

Counterbore for M4

15

14

3

4

275

28

Stainless Steel (SCS14)

Mirror Polished

Butt Hinge

Parallel

-

4510932022156

20

100

110

LSF-65

170-090-721

65

65

40

35

5

6

Counterbore for M5

15

14

3

4

353

36

Stainless Steel (SCS14)

Mirror Polished

Butt Hinge

Parallel

-

4510932022163

20

80

190

LSF-75

170-090-722

75

75

50

40

6

8

Counterbore for M6

17.5

16

3

4

500

51

Stainless Steel (SCS14)

Mirror Polished

Butt Hinge

Parallel

-

4510932022170

10

50

305

LSF-100

170-090-723

100

100

60

30

6

8

Counterbore for M6

20

16

5

6

667

68

Stainless Steel (SCS14)

Mirror Polished

Butt Hinge

Parallel

30

4510932022187

10

30

500

Slide to See More

*SCS14 is equivalent of SUS316.


CAD download

Body

Item Name
LSF-50
LSF-65
LSF-75
LSF-100
Item Name 2D 3D Others RoHS Item Code
LSF-50 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-720

LSF-65 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-721

LSF-75 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-722

LSF-100 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-723

Slide to See More

Catalogue

Note

—Load capacity is the value when using two hinges. For calculation conditions, please refer to INDEX.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More