MBF240

HOOK BOARDMBF240

2 / 2 total results

Filter items
  • HOOK BOARD
  • MBF240

Spec Table

Body

Image Item Name Item Code Quotation
MBF240-G 110-021-007
MBF240-S 110-021-008
Image Item Name Item Code Quotation RoHS Colour Material Load Capacity N (Single Hook) Load Capacity kgf (Single Hook) Extra Functions Installation Type Type Depth Applicable Installation EAN Box Carton Weight (g)

MBF240-G

110-021-007

Gold

free-cutting brass + Aluminium Alloy

58.8

6

None

Wall

Multiple Hooks

33

Wood

4510932013451

10

100

120

MBF240-S

110-021-008

Silver

free-cutting brass+ Aluminium Alloy

58.8

6

None

Wall

Multiple Hooks

33

Wood

4510932013468

10

100

120

Slide to See More


CAD download

Body

Item Name
MBF240-G
MBF240-S
Item Name 2D 3D Others RoHS Item Code
MBF240-G DXF DWG SAT IGES X_T STEP 3DPDF

110-021-007

MBF240-S DXF DWG SAT IGES X_T STEP 3DPDF

110-021-008

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Type
Load Capacity kgf
Material
Colour
Installation Type
Applicable Installation
Depth (mm)
  • -
Extra Functions
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More