MC-25

MAGNETIC TOUCH LATCHMC-25

2 / 2 total results

Filter items
  • MAGNETIC TOUCH LATCH
  • MC-25

One push open/close operation removes the need for handles and pulls.

By twisting the body post installation, stroke protrusion can be adjusted by a total of 13mm.
Accessories
—Counter plate

—Round head wood screw 3.1×13 (4 pcs)

—Countersunk head wood screw 3.1×13 (1 pc)

Drawings / Illustrations

Spec Table

Body

Image Item Name Item Code Quotation
MC-25BL 140-022-347
MC-25WT 140-022-346
Image Item Name Item Code Quotation RoHS Colour Retaining Force N Retaining Force kgf H L W Stroke Body Material Type Installation Type EAN Box Carton Weight (g)

MC-25BL

140-022-347

Black

4.9

0.5

44.8

35.5

18

10.5

Polypropylene (PP)

Magnet Push

Surface Mount

4510932057608

30

600

10

MC-25WT

140-022-346

White

4.9

0.5

44.8

35.5

18

10.5

Polypropylene (PP)

Magnet Push

Surface Mount

4510932057592

30

600

10

Slide to See More


CAD download

Body

Item Name
MC-25BL
MC-25WT
Item Name 2D 3D Others RoHS Item Code
MC-25BL DXF DWG SAT IGES X_T STEP 3DPDF

140-022-347

MC-25WT DXF DWG SAT IGES X_T STEP 3DPDF

140-022-346

Slide to See More

Catalogue

Note

—Be sure to read the “Cautions”.

—Do not use for large doors.

—Please use hinges without catch.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Type
Magnetic Force kgf
  • -
Length L
  • -
Width W
  • -
Height H
  • -
Stroke
  • -
Material
Colour / Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More