MC-S60

MAGNETIC TOUCH LATCHMC-S60

1 / 1 total results

Filter items
  • MAGNETIC TOUCH LATCH
  • Round Type
  • MC-S60

Can be used for overlay and inset door (Door thickness: 13-23 mm).
Stylish design with stainless cover.
Accessories
—Counter plate W12

—Pan head wood screw 3.1×13, Countersunk head wood screw 3.8×16

Drawings / Illustrations

Spec Table

Body

Image Item Name Item Code Quotation
MC-S60 140-050-129
Image Item Name Item Code Quotation RoHS Magnetic Force N Magnetic Force kgf H L W Stroke Main Body Material Body Colour Type Installation Type EAN Box Carton Weight (g)

MC-S60

140-050-129

10.8

1.1

59.5

15.2

17

16

ABS/POM

Brown

Magnet Push

Surface Mount

4510932016988

30

600

28.5

Slide to See More


CAD download

Body

Item Name
MC-S60
Item Name 2D 3D Others RoHS Item Code
MC-S60 DXF DWG SAT IGES X_T STEP 3DPDF

140-050-129

Slide to See More

Catalogue

Note

—Be sure to read the “Cautions”.

—For small doors.Do not use for large doors.

—Please use hinges without catch.

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Magnetic Force kgf
  • -
Length L
  • -
Width W
  • -
Height H
  • -
Stroke
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More