MC-U60

MAGNETIC TOUCH LATCHMC-U60

1 / 1 total results

Filter items
  • MAGNETIC TOUCH LATCH
  • Mortise Type / Round Type
  • MC-U60

For small overlay doors.
Accessories
—Counter plate W12

—Pan head wood screw 2.9×13, Countersunk head wood screw 3.8×16

Drawings / Illustrations

  • [Cut Out Dimensions]

Spec Table

Body

Image Item Name Item Code Quotation
MC-U60 140-050-016
Image Item Name Item Code Quotation RoHS Magnetic Force N Magnetic Force kgf H L W Stroke Main Body Material Body Colour Type Installation Type EAN Box Carton Weight (g)

MC-U60

140-050-016

10.8

1.1

59

34.3

16.3

16

ABS/POM

Brown

Magnet Push

Recessed

4510932016995

30

600

19

Slide to See More


CAD download

Body

Item Name
MC-U60
Item Name 2D 3D Others RoHS Item Code
MC-U60 DXF DWG SAT IGES X_T STEP 3DPDF

140-050-016

Slide to See More

Catalogue

Note

—Be sure to read the “Cautions”.

—Please provide a ϕ15 counterbore of 3–5mm deep at the door for installing the counter plate (for the relation between counterbore depth A and door clearance B, see “Cut Out Dimensions” in the lower left).

—For small overlay door.Do not use for large doors.

—Please use hinges without catch.

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Type
Magnetic Force kgf
  • -
Length L
  • -
Width W
  • -
Height H
  • -
Stroke
  • -
Colour / Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More