MJ-45

MAGNETIC HOOKMJ-45

3 / 3 total results

Filter items
  • MAGNETIC HOOK
  • MJ-45
T-shaped magnetic hook made from two magnets, holds position firmly.
Available in 3 different colors. Recommended for use on desks, lockers, refrigerators, cars and other types of items with similar surfaces.

Spec Table

Body

Image Item Name Item Code Quotation
MJ-45I 110-051-070
MJ-45RA 110-051-071
MJ-45BR 110-051-073
Image Item Name Item Code Quotation RoHS Colour Load Capacity N Load Capacity kgf Hook Material Type Installation Type Extra Functions Depth EAN Box Carton Weight (g)

MJ-45I

110-051-070

Ivory

19.6

2

ABS

Standard

Magnet

None

43.5

4510932013598

20

240

58

MJ-45RA

110-051-071

Orange

19.6

2

ABS

Standard

Magnet

None

43.5

4510932013604

20

240

58

MJ-45BR

110-051-073

Brown

19.6

2

ABS

Standard

Magnet

None

43.5

4510932013611

20

240

58

Slide to See More


CAD download

Body

Item Name
MJ-45I
MJ-45RA
MJ-45BR
Item Name 2D 3D Others RoHS Item Code
MJ-45I DXF DWG SAT IGES X_T STEP 3DPDF

110-051-070

MJ-45RA DXF DWG SAT IGES X_T STEP 3DPDF

110-051-071

MJ-45BR DXF DWG SAT IGES X_T STEP 3DPDF

110-051-073

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Type
Load Capacity kgf
Material
Colour
Installation Type
Depth (mm)
  • -
Extra Functions
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More