ML-120

MAGNETIC TOUCH LATCHML-120

5 / 5 total results

Filter items
  • MAGNETIC TOUCH LATCH
  • ML-120

No handle needed, just push to open/close.
The rotary cam mechanism offers a longer life than the usual spring mechanism.
Accessories
—Counter plate

—Countersunk head tapping screw 4×16

Drawings / Illustrations

  • Show all

  • Show all

    [Inset door]

    To ensure a push-in allowance of 3.5mm or above in the latch part as shown,

    please leave a clearance C between door and side board.

    (Sponge rubber, PVC packing may be used in the gap for good appearance and dust removal).

  • Show all

    [Overlay door]

    * without including thickness of mounting plate.

  • [Inset door]

    To ensure a push-in allowance of 3.5mm or above in the latch part as shown,

    please leave a clearance C between door and side board.

    (Sponge rubber, PVC packing may be used in the gap for good appearance and dust removal).
  • [Overlay door]

    * without including thickness of mounting plate.

Spec Table

Body

Image Item Name Item Code Quotation
ML-120BR 140-050-338
ML-120W 140-050-337
Image Item Name Item Code Quotation RoHS Old Item Name Colour Magnetic Force kgf Magnetic Force N H L W Stroke Body Material Type Installation Type EAN Box Carton Weight (g)

ML-120BR

140-050-338

-

Brown

2.4

23.5

70

46

17

40

ABS

Magnet Push

Surface Mount

4510932004619

20

240

53

ML-120W

140-050-337

ML-120W

White

2.4

23.5

70

46

17

40

ABS

Magnet Push

Surface Mount

4510932004602

20

240

53

Slide to See More


Body

Image Item Name Item Code Quotation
ML-120-DP4-BR 140-055-359
ML-120-DP4-WT 140-055-358
ML-120-DP4-BL 140-055-360
Image Item Name Item Code Quotation RoHS Colour Type Material EAN Weight (g)

ML-120-DP4-BR

140-055-359

Brown

Other

Polyacetal (POM)

4510932230285

8.87

ML-120-DP4-WT

140-055-358

White

Other

Polyacetal (POM)

4510932230278

8.87

ML-120-DP4-BL

140-055-360

Black

Other

Polyacetal (POM)

4510932230292

8.87

Slide to See More


CAD download

Body

Item Name
ML-120BR
ML-120W
Item Name 2D 3D Others RoHS Item Code
ML-120BR DXF DWG SAT IGES X_T STEP 3DPDF

140-050-338

ML-120W DXF DWG SAT IGES X_T STEP 3DPDF

140-050-337

Slide to See More

Body

Item Name
ML-120-DP4-BR
ML-120-DP4-WT
ML-120-DP4-BL
Item Name 2D 3D Others RoHS Item Code
ML-120-DP4-BR DXF DWG SAT IGES X_T STEP 3DPDF

140-055-359

ML-120-DP4-WT DXF DWG SAT IGES X_T STEP 3DPDF

140-055-358

ML-120-DP4-BL DXF DWG SAT IGES X_T STEP 3DPDF

140-055-360

Slide to See More

Catalogue

Note

—Be sure to read the “Cautions”.

—Please use hinges without catch. (Or hinges with catch may cause malfunction).

—Do not use as a door stopper.Excessive force may cause damage.

—Pay attention to not pinching fingers when using with a small door.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Type
Magnetic Force kgf
  • -
Length L
  • -
Width W
  • -
Height H
  • -
Stroke
  • -
Material
Colour / Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More