- MLG20
GUIDE RAILMLG20
7 / 7 total results
- Recommended Screw
- ●Hexagon socket bolt M4 (head diameter: ⌀7.6 mm or less, head height: 2.2 mm or less)
Drawings / Illustrations
Spec Table
Body [GUIDE RAIL]
Image | Item Name | Item Code | Quotation |
---|---|---|---|
![]() |
MLG20-100 | 190-047-272 |
![]() |
![]() |
MLG20-200 | 190-045-763 |
![]() |
![]() |
MLG20-300 | 190-045-764 |
![]() |
![]() |
MLG20-400 | 190-045-765 |
![]() |
![]() |
MLG20-600 | 190-050-438 |
![]() |
![]() |
MLG20-800 | 190-050-439 |
![]() |
![]() |
MLG20-2000 | 190-050-440 |
![]() |
CAD download
Body [GUIDE RAIL]
Item Name |
---|
MLG20-100 |
MLG20-200 |
MLG20-300 |
MLG20-400 |
MLG20-600 |
MLG20-800 |
MLG20-2000 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
MLG20-100 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-047-272 |
MLG20-200 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-045-763 |
MLG20-300 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-045-764 |
MLG20-400 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-045-765 |
MLG20-600 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-050-438 |
MLG20-800 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-050-439 |
MLG20-2000 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-050-440 |
Catalogue
Note
●The rail mounting holes and ends are uncoated.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Load Capacity N (Per Pair)
-
Load Capacity kgf (Per Pair)
-
Rail Length L (mm)
-
- -
-
Height H (mm)
-
- -
-
Width W (mm)
-
- -
