MLG-20C

MULTI-ROLLER GUIDE BLOCKMLG-20C

1 / 1 total results

Filter items
  • MULTI-ROLLER GUIDE BLOCK
  • MLG Series
  • MLG-20C
Recommended Screw
●Screw M2.6 (Max. length: sheet thickness + 4 mm)

Drawings / Illustrations

Spec Table

Body [GUIDE BLOCK]

Image Item Name Item Code Quotation
MLG-20C 190-045-762
Image Item Name Item Code Quotation RoHS Suitable Guide Rail Width W Main Material Guide Rail Type Vertical Static Load Rating N Horizontal Static Load Rating kgf Vertical Static Load Rating kgf Horizontal Static Load Rating N Carriage Length L Rail Length (L) Height H EAN Box Weight (g)

MLG-20C

190-045-762

MLG20

10.5

Stainless Steel

Roller Type

40

4.0

4.0

40

43

200 to 400

20.2

4510932189101

200

13

Slide to See More


CAD download

Body [GUIDE BLOCK]

Item Name
MLG-20C
Item Name 2D 3D Others RoHS Item Code
MLG-20C DXF DWG SAT IGES X_T STEP 3DPDF

190-045-762

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity N (Per Pair)
Load Capacity kgf (Per Pair)
Rail Length L (mm)
  • -
Height H (mm)
  • -
Width W (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More