- MX-125N
DUAL BRAKE SYSTEM CASTERMX-125N
2 / 2 total results
Filter items
- Easy to use, multifunctional caster
Great solution for hospitals, research facilities, medical diagnostic facilities, industrial machines and items that are moved frequently.
One lever locks and unlocks the wheel's swivel. The other locks both the wheel's rotation and movement.
The lever toggle for the lock is large and easy to use.
By toggling the swivel lock on, can be used as a fixed wheel.
Both the wheel and the pivot have built-in ball bearings, making rotation and swiveling very smooth.
Spec Table
Body
CAD download
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Load Capacity kgf
-
- -
-
Load Capacity N
-
- -
-
Installation Type
-
-
Caster Type
-
-
Body Height
-
- -
-
Wheel Diameter D
-
- -
-
Wheel Lock/Brakes
-
-
Nominal Diameter d
-
Wheel Width
-
Plate Length L
-
Plate Width W
-
Wheel Material
-
-
Body Material
-
Body Colour
-
Number of Wheels
-
RoHS 2
-
-
CAD
-
