NF-60

RECESSED FOLDING HOOKNF-60

1 / 1 total results

Filter items

folding hook,foldable hook,coat hook,retractable hook, ShaperHub data available

  • RECESSED FOLDING HOOK
  • NF-60

folding hook,foldable hook,coat hook,retractable hook, ShaperHub data available

Hook comes in two different types: spring-loaded and soft-self closing.
End of arm is equipped with small protrusion to prevent items from falling off.
When closed, there is very little protrusion, making it safer and visually appealing.
When combined with the NF-50 bracket, can be used on sheet metal.
Available in special colours, please contact us for details.

Videos

Spec Table

Body

Image Item Name Item Code Quotation
NF-60 110-020-067
Image Item Name Item Code Quotation RoHS Load Capacity N Load Capacity kgf Hook Material Depth Type Installation Type Extra Functions Applicable Installation Colour EAN Box Carton Weight (g)

NF-60

110-020-067

196

20

Aluminium Alloy

40.3

Storage

Wall

Self-closing

Wood

Dark Grey

4510932013086

10

200

31

Slide to See More


CAD download

Body

Item Name
NF-60
Item Name 2D 3D Others RoHS Item Code
NF-60 DXF DWG SAT IGES X_T STEP 3DPDF

110-020-067

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • Soft-close Recessed Hooks

  • RECESSED HOOK NF-60

×
Filter
Filter items
Search Clear All ×
Type
Load Capacity kgf
Material
Colour
Installation Type
Applicable Installation
Depth (mm)
  • -
Extra Functions
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More