NH-40

LIFT-OFF HINGENH-40

2 / 2 total results

Filter items
  • LIFT-OFF HINGE
  • NH-40

Steel hinge without mounting holes also available.

Spec Table

Body

Image Item Name Item Code Quotation
NH-40CR 170-090-337
NH-40CL 170-090-339
Image Item Name Item Code Quotation RoHS Hanging Position Material Finish Load Capacity N/2pcs Load Capacity kgf/2pcs Width W Length L Leaf Thickness (t) Hinge Type Old Item Code EAN Weight (g)

NH-40CR

170-090-337

Right-handed

Stainless Steel(SUS304)

Polished

69

7

30

40

1.5

Lift-off Hinge

170-090-336

4510932022323

21

NH-40CL

170-090-339

Left-handed

Stainless Steel(SUS304)

Polished

69

7

30

40

1.5

Lift-off Hinge

170-090-338

4510932022316

21

Slide to See More


CAD download

Body

Item Name
NH-40CR
NH-40CL
Item Name 2D 3D Others RoHS Item Code
NH-40CR DXF DWG SAT IGES X_T STEP 3DPDF

170-090-337

NH-40CL DXF DWG SAT IGES X_T STEP 3DPDF

170-090-339

Slide to See More

Catalogue

Note

—Load capacity is the value when using two hinges. For calculation conditions, please refer to INDEX.

—Please be sure to chamfer the mounting surface for screws and rivets.

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Hinge Type
Material
Finish
Length L
Width W
Load Capacity kgf 2pcs
Load Capacity N 2pcs
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More