OVN

OVER THE TOP FLIPPER DOOR MECHANISMOVN

2 / 2 total results

Filter items
  • OVER THE TOP FLIPPER DOOR MECHANISM
  • (W/SOFT CLOSING)
  • OVN

Stock Limited
  • Soft Close
For upward-opening flap doors.
Built-in damper provides soft closing near closing radius, preventing slamming.
Flap door retracts above cabinet top when opened, greatly reducing dead space.

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Quotation
OVN-3 180-091-040
OVN-5 180-100-007
Image Item Name Item Code Quotation Mark RoHS Main Material Finish/Colour Min. Door Weight kg Max. Door Weight kg Max. Door Width Min. Door Height Max. Door Height Min. Door Thickness Door Opening Damper Effective Direction Finish Colour EAN Box

OVN-3

180-091-040

ABS Resin/Steel

Nickel Plating/Black

3

5

1500

370

450

15

Upward Retracting

Closing Direction

Nickel Plating

Black

4510932078122

40

OVN-5

180-100-007

ABS Resin/Steel

Nickel Plating/Black

5

7

1500

370

450

15

Upward Retracting

Closing Direction

Nickel Plating

Black

4510932078146

40

Slide to See More


☆Limited inventory, contact sales associate for details.

Sold Separately

Image Item Name Item Code Quotation
C1315-14 190-113-849
C1315-18 190-113-850
Image Item Name Item Code Quotation RoHS Finish Material A B Rail Length Travel Length Height H Width W Flap Opening Direction Slide Rail Type Separable Locking Function EAN Box Weight (g)

C1315-14

190-113-849

Clear Zinc Chromate

Steel

186.7

310.5

350.6

262

35.3

9.5

Related Component

Special Rail

None

None

4582278005940

20

320

C1315-18

190-113-850

Clear Zinc Chromate

Steel

286.7

410.5

450.6

362

35.3

9.5

Related Component

Special Rail

None

None

4582278005964

20

390

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Locus Chart
Content 2D 3D
Locus Chart DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
OVN-3
OVN-5
Item Name 2D 3D RoHS Item Code
OVN-3 DXF DWG SAT IGES X_T STEP

180-091-040

OVN-5 DXF DWG SAT IGES X_T STEP

180-100-007

Slide to See More

Sold Separately

Item Name
C1315-14
C1315-18
Item Name 2D 3D Others RoHS Item Code
C1315-14 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-849

C1315-18 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-850

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • OVN・OV-EZ・OV-1/IF - Lapcon door mechanism

×
Filter
Filter items
Search Clear All ×
Max Torque Moment kgf.cm/pc
Max Torque Moment kgf.cm (2pc/set)
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More