PM120

ALUMINIUM SPRING LIFT-OFF HINGEPM120

2 / 2 total results

Filter items
  • ALUMINIUM SPRING LIFT-OFF HINGE
  • PM120

  • Passed 250,000 open/close private cycle test
Successfully passed 250,000 open/close cycles in a private test.
Spring powered to automatically close.
Spring strength is adjustable.
Easy to remove door from frame post-installation.

Spec Table

Body

Image Item Name Item Code Quotation
PM120-524401L 170-022-484
PM120-5245401R 170-022-485
Image Item Name Item Code Quotation Mark RoHS Main Material Finish Load Capacity N/2pcs Load Capacity N/3pcs Load Capacity kgf/3pcs Load Capacity kgf/2pcs Hanging Position Body Width W Body Length L Leaf Thickness (t) Unique Feature Door Width Body Type EAN Box Weight (g)

PM120-524401L

170-022-484

Aluminium Alloy

Anodised

200

300

30

20

Left-handed

80

120

4

Spring Force Adjustable

1000

Spring Hinge

4510932068222

2

172

PM120-5245401R

170-022-485

Aluminium Alloy

Anodised

200

300

30

20

Right-handed

80

120

4

Spring Force Adjustable

1000

Spring Hinge

4510932068239

2

172

Slide to See More


CAD download

Body

Item Name
PM120-524401L
PM120-5245401R
Item Name 2D 3D Others RoHS Item Code
PM120-524401L DXF DWG SAT IGES X_T STEP 3DPDF

170-022-484

PM120-5245401R DXF DWG SAT IGES X_T STEP 3DPDF

170-022-485

Slide to See More

Catalogue

Note

—In case of noise, apply lubricant (grease) to washer and torsion spring.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Body Type
Main Material
Main Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More