APB

VENTILATORAPB

3 / 3 total results

Filter items
  • VENTILATOR
  • APB
Insect-proof.
Slits placed in uneven levels hide the air hole and prevents from seeing beyond.

Spec Table

Body

Image Item Name Item Code Quotation
APB-4045W 210-030-038
APB-5056W 210-030-040
Image Item Name Item Code Quotation RoHS Colour Material D D1 D2 D3 H H1 H2 h Max Exhaust Area mm2 Shape Outer Dimensions L Installation Hole Dimension d Installation Hole Dimension l Installation Method EAN Box Carton Weight (g)

APB-4045W

210-030-038

White

ABS

45

39.8

36.6

36.6

10

3

7

1.5

152

Round

45

40

40

Recessed

4510932730068

150

900

7

APB-5056W

210-030-040

White

ABS

56

49.8

46

46

12

3

9

1.5

211

Round

56

50

50

Recessed

4510932730075

100

600

11

Slide to See More


Body

Image Item Name Item Code Quotation
APB-4090W 210-030-042
Image Item Name Item Code Quotation RoHS Colour Material Max Exhaust Area mm2 EAN Box Carton Weight (g)

APB-4090W

210-030-042

White

ABS

332

4510932035095

80

480

16

Slide to See More


CAD download

Body

Item Name
APB-4045W
APB-5056W
Item Name 2D 3D RoHS Item Code
APB-4045W DXF DWG SAT IGES X_T STEP

210-030-038

APB-5056W DXF DWG SAT IGES X_T STEP

210-030-040

Slide to See More

Body

Item Name
APB-4090W
Item Name 2D 3D RoHS Item Code
APB-4090W DXF DWG SAT IGES X_T STEP

210-030-042

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Max Exhaust Area mm2
  • -
Outer Dimension D
  • -
Outer Dimensions L
  • -
Finish Colour
Installation Method
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More