PT-148

TRUNK HANDLEPT-148

1 / 1 total results

Filter items
  • TRUNK HANDLE
  • PT-148

Spring powered to automatically close when hands are removed.

Videos

Spec Table

Body

Image Item Name Item Code Quotation
PT-148 100-019-183
Image Item Name Item Code Quotation RoHS Load Capacity N Load Capacity kgf Length L Installation Depth T Main Material Main Finish Main Colour Body Type Pitch P Height H Installation Type Grip Thickness D Type Installation Type (Arch) Applicable Mounting Colour (For Search) EAN Box Weight (g)

PT-148

100-019-183

490

50

148

15

Zinc Alloy (ZDC)

Grey

Grey

Trunk Handle
Recessed Pull

132

5

Round Hole

14

Others

Recessed

Wood

Black

4510932011075

20

645

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Cut Out Dimension
Content 2D 3D
Cut Out Dimension DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
PT-148
Item Name 2D 3D Others RoHS Item Code
PT-148 DXF DWG SAT IGES X_T STEP 3DPDF

100-019-183

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • TRUNK HANDLE PT-148

×
Filter
Filter items
Search Clear All ×
Type
Applicable Mounting
Colour
Pitch P
  • -
Length L (mm)
  • -
Height H (mm)
  • -
Installation Depth T (mm)
  • -
Grip Thickness D (mm)
  • -
Load Capacity kgf
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More