PXB-AC06-450

TOWEL BARPXB-AC06-450

2 / 2 total results

Filter items

Generous amounts of brass cast into a nostalgic and rugged finish. A design that is both substantial and reliable and will continue to retain its allure.
A wide array of matching products is available, allowing for total design coordination.

Videos

Spec Table

Body

Image Item Name Item Code Quotation
PXB-AC06-450-BL 280-033-720
PXB-AC06-450-BR 280-033-721
Image Item Name Item Code Quotation RoHS Material Colour Load Capacity N Load Capacity kgf Shape Pitch P Brand EAN Box Carton Weight (g)

PXB-AC06-450-BL

280-033-720

Brass

Black Bronze

100

10.2

Single/Two Point Fixing

450

LAMP

4510932166874

1

4

1600

PXB-AC06-450-BR

280-033-721

Brass

Brown Bronze

100

10.2

Single/Two Point Fixing

450

LAMP

4510932166881

1

4

1600

Slide to See More


CAD download

Body

Item Name
PXB-AC06-450-BL
PXB-AC06-450-BR
Item Name 2D 3D Others RoHS Item Code
PXB-AC06-450-BL DXF DWG SAT IGES X_T STEP 3DPDF

280-033-720

PXB-AC06-450-BR DXF DWG SAT IGES X_T STEP 3DPDF

280-033-721

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • TOWEL BAR PXB-AC06-450

×
Filter
Filter items
Search Clear All ×
Material
Pitch
  • -
Brand
Finish/Colour
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More