PXB-UM05-101

COAT HOOKPXB-UM05-101

2 / 2 total results

Filter items

BIM data available (Revit format), 360°Product Viewer

  • PXB-UM05-101-ST
  • PXB-UM05-101-BL


BIM data available (Revit format), 360°Product Viewer

  • PXB-UM05-101-ST
  • PXB-UM05-101-BL

A deceptively simple design emphasizing modern urban sensibilities. The edges have been gently rounded and the surface has been carefully and delicately processed.
Metal core provides durability and high load capacity.
The matte black finish is coated with a special chromate. This type combines the desirable glossiness of paint with the unique strength of plating.
A wide array of matching products are available, allowing for total design coordination.
Arch-LOG Click here to access BIM data(This link is for an external site)

Videos

In Use

Related Information

Spec Table

Body

Image Item Name Item Code Quotation
PXB-UM05-101-ST 110-033-272
PXB-UM05-101-BL 110-033-273
Image Item Name Item Code Quotation RoHS Load Capacity N Load Capacity kgf Finish/Colour Hook Material Depth Type Installation Type Style Applicable Installation Colour Extra Functions EAN Box Carton Weight (g)

PXB-UM05-101-ST

110-033-272

100

10.2

Anodised

Aluminium Alloy

39

Standard

Wall

Modern

Wood

Plain

None

4510932166133

8

80

126

PXB-UM05-101-BL

110-033-273

100

10.2

Anodised/Matte Black

Aluminium Alloy

39

Standard

Wall

Modern

Wood

Matte Black

None

4510932166140

8

80

126

Slide to See More


CAD download

Body

Item Name
PXB-UM05-101-ST
PXB-UM05-101-BL
Item Name 2D 3D Others RoHS Item Code
PXB-UM05-101-ST DXF DWG SAT IGES X_T STEP Revit

110-033-272

PXB-UM05-101-BL DXF DWG SAT IGES X_T STEP Revit

110-033-273

Slide to See More

Arch-LOG Click here to access BIM data(This link is for an external site)

Catalogue

Manuals

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • COAT HOOK PXB-UM05-101 Installation

×
  • COAT HOOK PXB-UM05-101 Installation

×
Filter
Filter items
Search Clear All ×
Type
Load Capacity kgf
Material
Colour
Installation Type
Applicable Installation
Depth (mm)
  • -
Extra Functions
Style
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More