PXB-UM06-450-Q1

TOWEL BARPXB-UM06-450-Q1

2 / 2 total results

Filter items

BIM data available (Revit format)


BIM data available (Revit format)

A lattice pattern that combines both modern and classic elements into a seamless holistic towel rack design and finish. The resulting ambience is both precise and 3 dimensional, bestowing a graceful beauty on its surroundings.
A wide array of matching products is available, allowing for total design coordination.
BIM Object Link

Videos

Spec Table

Body

Image Item Name Item Code Quotation
PXB-UM06-450-Q1-BL 280-033-749
PXB-UM06-450-Q1-GL 280-033-750
Image Item Name Item Code Quotation RoHS Material Finish/Colour (Body) Finish (Decorative Plate) Load Capacity N Load Capacity kgf Shape Pitch P Brand EAN Box Carton Weight (g)

PXB-UM06-450-Q1-BL

280-033-749

Aluminium Alloy
Brass

Anodised/Matte Black

Black Nickel

100

10.2

Single/Two Point Fixing

450

LAMP

4510932167079

1

8

400

PXB-UM06-450-Q1-GL

280-033-750

Aluminium Alloy
Brass

Anodised/Matte Gold

24K Gold

100

10.2

Single/Two Point Fixing

450

LAMP

4510932167086

1

8

400

Slide to See More


CAD download

Body

Item Name
PXB-UM06-450-Q1-BL
PXB-UM06-450-Q1-GL
Item Name 2D 3D Others RoHS Item Code
PXB-UM06-450-Q1-BL DXF DWG SAT IGES X_T STEP Revit 3DPDF

280-033-749

PXB-UM06-450-Q1-GL DXF DWG SAT IGES X_T STEP Revit 3DPDF

280-033-750

Slide to See More

BIM Object Link

Catalogue

Manuals

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • TOWEL BAR PXB-UM06-450-Q1 Installation

×
  • TOWEL BAR PXB-UM06-450-Q1 Installation

×
Filter
Filter items
Search Clear All ×
Material
Pitch
  • -
Brand
Finish/Colour
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More