RCU

ROTARY CATCHRCU

1 / 1 total results

Filter items
  • ROTARY CATCH
  • Mortise Type
  • RCU

  • Passed 100,000 open/close private cycle test
For overlay doors.
Great solution for furniture, kitchen appliances, general purpose kitchen items and in marine applications.
Application
—Furniture, kitchen equipment and marine hardware, etc.

Drawings / Illustrations

  • [Installation]

Spec Table

Body

Image Item Name Item Code Quotation
RCU 140-051-014
Image Item Name Item Code Quotation RoHS Push in Force N Push in Force kgf Pulling Force N Pulling Force kgf Length L Width W Body Material Body Colour Type Installation Type EAN Box Carton Weight (g)

RCU

140-051-014

27

2.8

32

3.3

64

10

POM

Natural

Roller

Recessed

4510932000390

100

800

8

Slide to See More


CAD download

Body

Item Name
RCU
Item Name 2D 3D Others RoHS Item Code
RCU DXF DWG SAT IGES X_T STEP 3DPDF

140-051-014

Slide to See More

Catalogue

Note

—The push-in force and pulling force may vary for ±20-30%. Please check with the actual item.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Type
Pulling Force N
  • -
Push in Force N
  • -
Length L
  • -
Width W
  • -
Installation Type
Material
Finish / Colour
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More