RF-D35

SWING HOOKRF-D35

1 / 1 total results

Filter items
  • SWING HOOK
  • RF-D35

Can be installed on either ceilings or walls.

Spec Table

Body

Image Item Name Item Code Quotation
RF-D35 110-020-249
Image Item Name Item Code Quotation RoHS Material Finish Load Capacity N (Plane Horizontal Installation) Load Capacity kgf (Plane Horizontal Installation) Load Capacity N (Ceiling Mount) Load Capacity kgf (Ceiling Mount) Depth Extra Functions Installation Type Applicable Installation Type EAN Box Carton Weight (g)

RF-D35

110-020-249

Stainless Steel (SUS304)

Polished/Satin

52

5.3

104

10.6

34.7

Movable

Wall
Ceiling

Wood

Standard

4510932013031

50

400

27

Slide to See More


CAD download

Body

Item Name
RF-D35
Item Name 2D 3D Others RoHS Item Code
RF-D35 DXF DWG SAT IGES X_T STEP 3DPDF

110-020-249

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Type
Load Capacity kgf
Material
Colour
Installation Type
Applicable Installation
Depth (mm)
  • -
Extra Functions
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More