RH-80-D, RHL-80-D

DEAD BOLT LOCKRH-80-D, RHL-80-D

2 / 2 total results

Filter items
  • DEAD BOLT LOCK
  • Rounded Edge
  • RH-80-D, RHL-80-D
Front plate material: RH-80 - SUS304, RH-80-D - brass.
3 key changes available.
Able to lock from both sides of the door.
Direction of the key hole on cover plate can be changed at surcharge.

Spec Table

Body

Image Item Name Item Code Quotation
RH-80-D 150-001-129
RHL-80-D 150-001-131
Image Item Name Item Code Quotation RoHS Key Type A B C D E F G H J K P1 P2 P3 d1 S t U V P4 d2 EAN Box Carton Weight (g)

RH-80-D

150-001-129

Key Alike

78.3

22

40.4

26.5

6

1.5

11

4

9.5

9

67

16.5

8.5

3.5

57

1.6

11

5

46

3.5

4510932062787

12

204

41

RHL-80-D

150-001-131

Key Alike

98

23

53.4

35

9

3.1

16

6.5

11.5

10.5

82

22

12.5

4.7

78

1.5

16

8

62

4.5

4510932062794

12

120

92

Slide to See More


CAD download

Body

Item Name
RH-80-D
RHL-80-D
Item Name 2D 3D RoHS Item Code
RH-80-D DXF DWG SAT IGES X_T STEP

150-001-129

RHL-80-D DXF DWG SAT IGES X_T STEP

150-001-131

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Key Type
Suitable Door Thickness
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More