S-ATJD

BALANCE-ADJUSTABLE LIFT-ASSIST STAYS-ATJD

2 / 2 total results

Filter items
  • BALANCE-ADJUSTABLE LIFT-ASSIST STAY
  • Back Panel Mount
  • S-ATJD

  • Power Assist
  • Soft Close
Spring mechanism assists in lifting the top-opening lid.
Easily holds the door at any angle.
The balance adjustment allows for use in wider range of lids than conventional S-AT stays can be used.
The locking hole prevents accidental close by inserting a screw driver into it.
The optional damper S-ATD provides soft closing.

Videos

Portfolio

Related Information

Spec Table

Body

Image Item Name Item Code Quotation
S-ATJ01D 180-043-516
S-ATJ02D 180-043-519
Image Item Name Item Code Quotation RoHS Spec Main Material Finish Min Torque Moment N.m/pc Max Torque Moment N.m/pc Min Torque Moment kgf.cm/pc Max Torque Moment kgf.cm/pc Flap Opening Direction Stay Type EAN Box Carton Weight (g)

S-ATJ01D

180-043-516

Damper Included Back Mount

Stainless Steel (SUS430)/Polyacetal (POM)

Plain

6.1

8.8

62

90

Top Opening

Lift-assist Stay

4510932185141

10

50

210

S-ATJ02D

180-043-519

Damper Included Back Mount

Stainless Steel (SUS430)/Polyacetal (POM)

Plain

8.8

11.8

90

120

Top Opening

Lift-assist Stay

4510932185172

10

50

210

Slide to See More


Optional Parts

Image Item Name Item Code Quotation
S-ATD-20 180-054-093
S-ATD-30 180-043-521
Image Item Name Item Code Quotation RoHS Damper Case Colour Damper Resistance EAN Carton Weight (g)

S-ATD-20

180-054-093

Grey

Weak

4510932228015

50

15

S-ATD-30

180-043-521

Black

Strong

4510932185196

50

15

Slide to See More


CAD download

Body

Item Name
S-ATJ01D
S-ATJ02D
Item Name 2D 3D Others RoHS Item Code
S-ATJ01D DXF DWG SAT IGES X_T STEP 3DPDF

180-043-516

S-ATJ02D DXF DWG SAT IGES X_T STEP 3DPDF

180-043-519

Slide to See More

Optional Parts

Item Name
S-ATD-20
S-ATD-30
Item Name 2D 3D Others RoHS Item Code
S-ATD-20 DXF DWG SAT IGES X_T STEP 3DPDF

180-054-093

S-ATD-30 DXF DWG SAT IGES X_T STEP 3DPDF

180-043-521

Slide to See More

Catalogue

Manuals

Installation Manual (English/Japanese) 1259_1_s_atj.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • BALANCE-ADJUSTABLE LIFT-ASSIST STAY S-ATJ

×
×
Filter
Filter items
Search Clear All ×
Max Torque Moment kgf.cm/pc
Min Torque Moment kgf.cm/pc
Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More