SAD

VENTILATORSAD

2 / 2 total results

Filter items
  • VENTILATOR
  • Mesh Type
  • SAD

Spec Table

Body

Image Item Name Item Code Quotation
SA-D150 210-030-169
SA-D200 210-030-170
Image Item Name Item Code Quotation RoHS Colour Finish Material L1 L2 B1 B2 B3 B4 D Max Exhaust Area mm2 Shape Installation Method EAN Box Carton Weight (g)

SA-D150

210-030-169

Silver

Satin

Stainless Steel (SUS304)

150

143.5

40

34

32

26

8

1880

Oval

Recessed

4510932035477

30

600

18.5

SA-D200

210-030-170

Silver

Satin

Stainless Steel (SUS304)

200.5

194

50

44

42

35

10

3800

Oval

Recessed

4510932035484

30

300

30

Slide to See More


CAD download

Body

Item Name
SA-D150
SA-D200
Item Name 2D 3D Others RoHS Item Code
SA-D150 DXF DWG SAT IGES X_T STEP 3DPDF

210-030-169

SA-D200 DXF DWG SAT IGES X_T STEP 3DPDF

210-030-170

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Max Exhaust Area mm2
  • -
Outer Dimension D
  • -
Outer Dimensions L
  • -
Finish Colour
Installation Method
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More