SD

STAINLESS STEEL PULLSD

4 / 4 total results

Filter items
  • STAINLESS STEEL PULL
  • SD

Spec Table

Body

Image Item Name Item Code Quotation
SD-24S 100-015-022
SD-24M 100-015-023
SD-30S 100-015-020
SD-30M 100-015-021
Image Item Name Item Code Quotation RoHS Material Finish L t D P S Knob Body Type Installation Section Type Applicable Mounting Colour (For Search) EAN Box Carton Weight (g)

SD-24S

100-015-022

Stainless Steel (SCS13)

Satin

24.5

25

5.5

16.5

18

5

Special Type

Female Screw

Wood

Grey/Silver

4510932011266

80

800

10

SD-24M

100-015-023

Stainless Steel (SCS13)

Mirror

24.5

25

5.5

16.5

18

5

Special Type

Female Screw

Wood

Grey/Silver

4510932011273

80

800

10

SD-30S

100-015-020

Stainless Steel (SCS13)

Satin

30.5

31.5

6.5

20.5

21

6

Special Type

Female Screw

Wood

Grey/Silver

4510932011280

50

500

22

SD-30M

100-015-021

Stainless Steel (SCS13)

Mirror

30.5

31.5

6.5

20.5

21

6

Special Type

Female Screw

Wood

Grey/Silver

4510932011297

50

500

22

Slide to See More


CAD download

Body

Item Name
SD-24S
SD-24M
SD-30S
SD-30M
Item Name 2D 3D Others RoHS Item Code
SD-24S DXF DWG SAT IGES X_T STEP 3DPDF

100-015-022

SD-24M DXF DWG SAT IGES X_T STEP 3DPDF

100-015-023

SD-30S DXF DWG SAT IGES X_T STEP 3DPDF

100-015-020

SD-30M DXF DWG SAT IGES X_T STEP 3DPDF

100-015-021

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Finish
Material
Height H (mm)
  • -
Installation Depth T (mm)
  • -
Grip Thickness D (mm)
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More