SFD_1
Filter items

Spec Table

Sold Separately

Image Item Name Item Code Quotation
230-P4W-32T 160-070-041
Image Item Name Item Code Quotation RoHS Material Finish Mounting Hole Number Mounting Plate Pitch Mounting Plate Thickness Type Series Item Description EAN Carton Weight (g)

230-P4W-32T

160-070-041

Steel

Nickel

3

32

0mm(Standard Thickness)

Mounting Plate

230 Series

Mounting Plate

4510932020138

400

25.2

Slide to See More


CAD download

Sold Separately

Item Name
230-P4W-32T
Item Name 2D 3D RoHS Item Code
230-P4W-32T DXF DWG SAT IGES X_T STEP

160-070-041

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More