SLS-ELAN-AZ

MOUNTING PLATE FOR ALUMINIUM FRAME DOORSLS-ELAN-AZ

1 / 1 total results

Filter items
  • MOUNTING PLATE FOR ALUMINIUM FRAME DOOR
  • SLS-ELAN-AZ

Spec Table

Body

Image Item Name Item Code Quotation
SLS-ELAN-AZ 180-017-647
Image Item Name Item Code Quotation RoHS Material Finish Item Description Flap Opening Direction Flap Mounting Material EAN Box Weight (g)

SLS-ELAN-AZ

180-017-647

Steel

Nickel

Body

Related Component

Aluminium Frame

4510932076791

320

9.5

Slide to See More


Sold Separately

Image Item Name Item Code Quotation
SLS-ELAN-AZS 180-018-555
Image Item Name Item Code Quotation RoHS Material Finish Item Description Flap Opening Direction EAN Box

SLS-ELAN-AZS

180-018-555

Steel

Nickel

Screw Set

Related Component

4510932076821

800

Slide to See More


CAD download

Body

Item Name
SLS-ELAN-AZ
Item Name 2D 3D Others RoHS Item Code
SLS-ELAN-AZ DXF DWG SAT IGES X_T STEP 3DPDF

180-017-647

Slide to See More

Sold Separately

Item Name
SLS-ELAN-AZS
Item Name 2D 3D RoHS Item Code
SLS-ELAN-AZS DXF DWG SAT IGES X_T STEP

180-018-555

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More