SPB-17R

SHELF SUPPORTSPB-17R

1 / 1 total results

Filter items
  • SHELF SUPPORT
  • For Pitch 17 mm
  • SPB-17R

Elastomer cover prevents shelves from slipping.
Ideal for glass shelves.

Spec Table

Body

Image Item Name Item Code Quotation
SPB-17R 120-030-666
Image Item Name Item Code Quotation RoHS Material Finish Load Capacity N/4pcs Load Capacity kgf/4pcs Shelf Supports Per Level Application Colour Unique Feature Type Load Capacity N Load Capacity kgf EAN Box Carton Weight (g)

SPB-17R

120-030-666

Stainless Steel (SUS304)

Satin

294

30

4

For Glass Shelves

Silver
Black

Anti-slip (Elastomer Cover)

Shelf Support

294

30

4510932740180

200

2000

5.5

Slide to See More


CAD download

Body

Item Name
SPB-17R
Item Name 2D 3D Others RoHS Item Code
SPB-17R DXF DWG SAT IGES X_T STEP 3DPDF

120-030-666

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Type
Load Capacity kgf/pc
Load Capacity kgf/2pcs
Load Capacity kgf/4pcs
Finish/Colour
Material
Application Type
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More