SPF-20

SHELF SUPPORTSPF-20

3 / 3 total results

Filter items
  • SHELF SUPPORT
  • For SP, SPS
  • SPF-20

Reliably "clicks" into place during install

Thin profile reduces dead space, making it a great solution for bookcases

Videos

Spec Table

Body

Image Item Name Item Code Quotation
SPF-20 120-030-116
SPF-20T 120-030-117
SPF-20WT 120-030-684
Image Item Name Item Code Quotation RoHS Application Type Material Finish/Colour Load Capacity N Load Capacity kgf Load Capacity N (4 pieces) Load Capacity kgf (4 pieces) Application Colour Series Type EAN Box Carton Weight (g)

SPF-20

120-030-116

With Protection Tape

Stainless Steel (SUS304)

Satin

785

80

785

80

Wood

Silver

SP/SPS

Shelf Support

4510932740173

300

3000

7

SPF-20T

120-030-117

Without Protection Tape

Stainless Steel (SUS304)

Satin

785

80

785

80

Wood

Silver

SP/SPS

Shelf Support

4510932004466

300

3000

7

SPF-20WT

120-030-684

Without Protection Tape

Stainless Steel (SUS304)

White

785

80

785

80

Wood

White

SP/SPS

Shelf Support

4510932014960

300

3000

7

Slide to See More


CAD download

Body

Item Name
SPF-20
SPF-20T
SPF-20WT
Item Name 2D 3D Others RoHS Item Code
SPF-20 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-116

SPF-20T DXF DWG SAT IGES X_T STEP 3DPDF

120-030-117

SPF-20WT DXF DWG SAT IGES X_T STEP 3DPDF

120-030-684

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • STAINLESS STEEL SHELF STANDARD SP, SPS

×
Filter
Filter items
Search Clear All ×
Type
Load Capacity kgf/pc
Load Capacity kgf/2pcs
Load Capacity kgf/4pcs
Finish/Colour
Material
Application Type
Series
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More