SPHL-25

SHELF SUPPORTSPHL-25

1 / 1 total results

Filter items
  • SHELF SUPPORT
  • For SPHL-1820
  • SPHL-25

For SPHL Heavy Duty Shelf Standard
Thin profile blends in well with overall design

Spec Table

Body

Image Item Name Item Code Quotation
SPHL-25 120-030-914
Image Item Name Item Code Quotation RoHS Material Finish Load Capacity N Load Capacity kgf Load Capacity N (4 pieces) Load Capacity kgf (4 pieces) Application Colour Load Capacity Series Type EAN Box Carton Weight (g)

SPHL-25

120-030-914

Stainless Steel (SUS304)

Satin

1470

150

1470

150

Wood

Silver

131 to 150kg

SPHL

Shelf Support

4510932004503

200

1200

11

Slide to See More


CAD download

Body

Item Name
SPHL-25
Item Name 2D 3D Others RoHS Item Code
SPHL-25 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-914

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Type
Load Capacity kgf/pc
Load Capacity kgf/2pcs
Load Capacity kgf/4pcs
Finish/Colour
Material
Application Type
Series
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More