SPM-20B

SHELF SUPPORTSPM-20B

1 / 1 total results

Filter items
  • SHELF SUPPORT
  • For SM
  • SPM-20B

For SM shelf standard
Thin profile reduces dead space, making it
a great solution for bookcases

Spec Table

Body

Image Item Name Item Code Quotation
SPM-20B 120-030-915
Image Item Name Item Code Quotation RoHS Material Finish Load Capacity N Load Capacity kgf Application Colour Series Type EAN Box Carton Weight (g)

SPM-20B

120-030-915

Stainless Steel (SUS304)

Satin

588

60

Wood

Silver

SM

Shelf Support

4510932015028

300

3000

5

Slide to See More


CAD download

Body

Item Name
SPM-20B
Item Name 2D 3D Others RoHS Item Code
SPM-20B DXF DWG SAT IGES X_T STEP 3DPDF

120-030-915

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Type
Load Capacity kgf/pc
Load Capacity kgf/2pcs
Load Capacity kgf/4pcs
Finish/Colour
Material
Application Type
Series
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More