SPV-G01-GP

GLASS SHELF CLAMPSPV-G01-GP

1 / 1 total results

Filter items
  • GLASS SHELF CLAMP
  • SPV-G01-GP

Pre-drilling on glass not required.
Glass thickness : 10 mm or 12 mm.

Spec Table

Body

Image Item Name Item Code Quotation
SPV-G01 120-173-651
Image Item Name Item Code Quotation RoHS Suitable Glass Thickness Max Shelf Depth Material Finish Min Glass Thickness Max Glass Thickness EAN Box Carton

SPV-G01

120-173-651

10
12

200

Brass

24K Gold

10

12

4510932016162

1

20

Slide to See More


CAD download

Body

Item Name
SPV-G01
Item Name 2D 3D RoHS Item Code
SPV-G01 DXF DWG SAT IGES X_T STEP

120-173-651

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Suitable Glass Thickness
Max Shelf Depth
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More