SPW-20

SHELF SUPPORTSPW-20

2 / 2 total results

Filter items
  • SHELF SUPPORT
  • For SPW-1820
  • SPW-20

For SPW-1820 shelf standard
Covers with the same colour as SPW-1820 cover colours are available.
Designed to hold items in place even if exposed to small vibrations.

Spec Table

Body

Image Item Name Item Code Quotation
SPW-20-WT 120-017-696
SPW-20-BR 120-017-695
Image Item Name Item Code Quotation RoHS Cover Colour Load Capacity N Load Capacity kgf Load Capacity N (4 pieces) Load Capacity kgf (4 pieces) Application Colour Extra Features Series Type EAN Box Carton Weight (g)

SPW-20-WT

120-017-696

White

785

80

785

80

Wood

White

Anti-slip (Rubber)

SPW

Shelf Support

4510932015158

200

2000

4.5

SPW-20-BR

120-017-695

Brown

785

80

785

80

Wood

Brown

Anti-slip (Rubber)

SPW

Shelf Support

4510932015165

200

2000

4.5

Slide to See More


CAD download

Body

Item Name
SPW-20-WT
SPW-20-BR
Item Name 2D 3D Others RoHS Item Code
SPW-20-WT DXF DWG SAT IGES X_T STEP 3DPDF

120-017-696

SPW-20-BR DXF DWG SAT IGES X_T STEP 3DPDF

120-017-695

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Type
Load Capacity kgf/pc
Load Capacity kgf/2pcs
Load Capacity kgf/4pcs
Finish/Colour
Application Type
Extra Features
Series
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More